2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RO570900

テーブルを展開
EN
1/5
IDNR
IDNR
Short Description
DESCSHORT
Long Description
DESCLONG
Product ID of the Manufacturer
MANUID
Delivery Time
DELTIME
Display
ARDTEEL_ANZEIGE
Type of switching function
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
1
RO570900
sensor Radar, optical, Motion sensor/presence sensor, 58x57x270mm, 12-24V AC/DC, 2x Relay contact NC/NO, Cable with connector 10m, IP54, Plastic
Radar sensors are used primarily as signal transducers for controlling automatic doors and gates. They detect the movement of persons and/or industrial trucks and, at the same time, are insensitive to soiling. Objects can be detected depending on their movement direction in order to optimize the opening cycles of the gates. In doing so, it is possible to mask out people so that the sensor responds only when vehicles approach. Furthermore, it is possible to eliminate interference caused by moving objects within the detection range of the sensor. Systems that are also equipped with presence detection monitor the area in front of a gate in order to prevent the gate leaf from coming into contact with vehicles or objects.
RO570900
14
LED display
Normally closed contact/normally open contact
Cable connector
圧縮表現を表示 (1 product)
オーダー番号RO570900
最終更新日17.07.2025 14:57:05
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties